IESNA:LM-63-2002
[TEST]P952215
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB6A-850-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](6) 80 CRI, 5000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]26502
TILT=NONE
156 -1 1 37 22 1 1 1.5 1 0
1 1 170.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
3109.5 3893.4 4602 5150.6 5597.9 5851 5970 6012.4 6227.2 6686.9
7446.1 8405.1 9349 10102.8 10762.2 11364.1 11744.4 11841.6 11607.6 11015.3
9819.6 7752.6 6399.6 5359.9 4245 2986.4 1963.1 1376.2 1073.9 927.5
841.3 707.3 599.2 207.9 101.2 16.4 0
3109.5 3920.7 4636.2 5194.4 5604.8 5882.5 6024.8 6064.4 6242.3 6656.8
7358.6 8298.4 9224.6 10004.3 10670.6 11272.5 11723.9 11886.7 11737.6 11235.5
10236.9 8327.1 6658.2 5591.1 4489.8 3255.9 2141 1444.6 1108.1 960.3
849.5 718.2 604.7 257.2 108.1 20.5 0
3109.5 3886.5 4588.3 5152 5591.1 5909.8 6086.3 6161.6 6301.1 6673.2
7271 8105.5 8994.7 9778.6 10412 10918.2 11392.9 11624.1 11565.2 11164.4
10361.4 9049.4 7213.6 5933.1 4840.1 3644.4 2433.7 1617 1195.6 993.2
876.9 763.4 653.9 499.3 254.5 30.1 0
3109.5 3886.5 4567.8 5130.1 5599.3 5959.1 6199.9 6325.7 6457.1 6744.3
7188.9 7836 8604.8 9342.2 9935.9 10422.9 10832 11163 11252 11120.6
10637.7 9741.7 8483.1 6993.3 5591.1 4344.8 3038.4 1945.3 1327 1009.6
871.4 756.5 645.7 514.4 361.2 140.9 0
3109.5 3771.6 4432.4 5009.7 5504.9 5942.7 6291.5 6522.7 6670.5 6897.6
7266.9 7741.6 8355.9 8981 9543.3 10027.6 10421.6 10771.8 11020.8 11087.8
10955.1 10547.4 9756.7 8561.1 7164.3 5737.5 4275.1 2818.1 1770.2 1187.4
905.6 804.4 699.1 533.5 359.8 112.2 0
3109.5 3711.4 4307.9 4870.1 5390 5871.5 6309.3 6655.4 6890.7 7111
7387.3 7784 8243.7 8789.5 9339.5 9886.7 10351.8 10715.7 10990.7 11217.8
11394.2 11335.4 11087.8 10525.5 9554.2 8295.7 6677.3 5120.5 3443.3 2125.9
1379 942.6 682.6 413.1 207.9 54.7 0
3109.5 3596.5 4115 4644.4 5158.8 5663.6 6150.6 6584.3 6944.1 7232.7
7525.5 7845.6 8197.2 8634.9 9137 9706.1 10291.6 10856.6 11357.3 11797.8
12198.6 12639.1 12837.5 12960.6 12933.3 12375.1 11309.4 9611.7 7365.4 4989.2
2879.7 1495.2 763.4 440.5 214.8 73.9 0
3109.5 3509 3924.8 4379 4849.6 5294.2 5771.7 6235.4 6681.4 7075.4
7469.4 7834.6 8165.7 8522.8 8897.6 9299.8 9766.3 10294.3 10871.6 11484.5
12153.5 13113.8 13889.5 14362.8 14901.8 15291.7 15342.3 14818.4 13455.8 11250.6
8197.2 5290.1 2696.4 1099.9 392.6 76.6 0
3109.5 3351.6 3644.4 3983.7 4355.8 4749.8 5150.6 5547.3 5939.9 6343.5
6766.2 7157.5 7582.9 8027.5 8489.9 8953.7 9468.1 10045.4 10684.2 11407.9
12253.3 13535.2 14807.4 15678.9 16791.1 18100.3 19501.1 20435.5 20235.7 18354.7
14481.9 9388.7 3982.3 1216.2 383 79.3 0
3109.5 3324.3 3615.7 3927.6 4279.2 4651.3 5031.6 5410.5 5785.4 6165.7
6540.5 6929 7339.4 7784 8243.7 8721.1 9251.9 9838.8 10495.4 11243.8
12087.8 13444.9 14726.7 15670.7 16859.5 18286.3 19815.8 20789.8 20605.1 18605.1
14395.7 8803.2 3373.5 931.6 301 68.4 0
3109.5 3220.3 3370.8 3573.3 3818.1 4084.9 4354.4 4637.6 4930.3 5225.8
5524.1 5831.9 6142.4 6470.7 6823.7 7197.1 7607.6 8072.7 8633.6 9273.8
10053.6 11293 12232.8 13160.3 14291.7 15652.9 16930.6 17484.7 16906 14699.4
10851.1 6039.8 1741.5 365.3 121.8 27.4 0
3109.5 3143.7 3228.5 3350.3 3518.5 3700.5 3898.9 4102.7 4309.3 4529.5
4744.3 4950.9 5164.3 5376.3 5600.7 5837.3 6086.3 6388.7 6738.9 7193
7849.7 8665 9220.5 9841.5 10584.4 11394.2 11946.9 11754 10788.2 8976.9
6483 3317.4 1082.1 322.9 110.8 26 0
3109.5 3075.3 3087.6 3143.7 3235.4 3329.8 3454.2 3577.4 3699.1 3826.4
3937.2 4037 4120.5 4197.1 4250.4 4284.6 4318.8 4342.1 4380.4 4469.3
4682.7 4808.6 4831.8 4878.4 4950.9 5016.5 4837.3 4269.6 3459.7 2563.7
1742.9 987.7 495.2 209.3 101.2 35.6 0
3109.5 2931.7 2826.3 2771.6 2766.1 2788 2825 2866 2894.7 2912.5
2911.1 2876.9 2823.6 2748.4 2648.5 2526.7 2380.4 2228.5 2089 1959
1824.9 1705.9 1606.1 1524 1452.8 1380.3 1290 1168.3 1000 774.3
563.6 414.5 287.3 184.7 105.3 30.1 0
3109.5 2799 2606.1 2521.3 2500.7 2518.5 2556.8 2597.9 2618.4 2612.9
2584.2 2533.6 2459.7 2368 2261.3 2151.9 2038.3 1924.8 1812.6 1689.5
1565 1452.8 1370.8 1321.5 1302.4 1305.1 1302.4 1264 1169.7 1012.3
770.2 530.8 372.1 244.9 121.8 27.4 0
3109.5 2695 2462.4 2370.8 2374.9 2426.9 2484.3 2521.3 2524 2499.4
2451.5 2383.1 2302.4 2209.4 2110.9 2013.7 1911.1 1803 1692.2 1589.6
1511.7 1444.6 1399.5 1370.8 1346.1 1317.4 1272.3 1225.7 1168.3 1076.6
937.1 736 482.9 266.8 127.2 27.4 0
3109.5 2595.1 2355.7 2294.2 2332.5 2403.6 2459.7 2487.1 2476.1 2433.7
2368 2290.1 2199.8 2110.9 2016.5 1924.8 1861.9 1786.6 1692.2 1617
1566.4 1499.3 1394 1310.6 1255.8 1202.5 1147.8 1093 1043.8 998.7
945.3 859.1 703.2 539 316 76.6 0
3109.5 2539 2299.6 2265.4 2331.1 2399.5 2455.6 2472 2446 2379
2298.3 2206.6 2108.1 2020.6 1945.3 1902.9 1852.3 1800.3 1749.7 1637.5
1537.7 1458.3 1379 1305.1 1228.5 1161.4 1095.8 1035.6 972.7 900.2
829 764.7 670.3 578.7 404.9 157.3 0
3109.5 2491.2 2264.1 2260 2332.5 2398.1 2447.4 2452.9 2413.2 2340.7
2249 2147.8 2057.5 1974.1 1918 1870.1 1808.5 1725.1 1651.2 1562.3
1493.9 1417.3 1342 1273.6 1216.2 1157.3 1094.4 1030.1 954.9 871.4
779.8 699.1 595.1 450.1 298.2 124.5 0
3109.5 2463.8 2246.3 2258.6 2337.9 2402.2 2446 2437.8 2387.2 2301
2194.3 2094.4 2009.6 1945.3 1915.2 1842.7 1730.5 1600.6 1548.6 1504.8
1426.8 1366.7 1314.7 1238.1 1180.6 1135.5 1076.6 1006.9 923.4 831.8
731.9 688.1 592.4 387.1 281.8 172.4 0
3109.5 2458.3 2235.3 2260 2339.3 2405 2444.7 2433.7 2372.1 2275
2166.9 2068.4 1985 1945.3 1898.8 1807.2 1643 1534.9 1507.6 1454.2
1385.8 1311.9 1242.2 1188.8 1156 1127.2 1073.9 1008.2 928.9 837.2
740.1 764.7 610.1 407.7 310.5 114.9 0
3109.5 2458.3 2234 2264.1 2340.7 2406.3 2443.3 2437.8 2377.6 2276.4
2166.9 2067.1 1983.6 1946.7 1894.7 1801.7 1630.7 1536.3 1514.4 1452.8
1381.7 1301 1243.5 1172.4 1162.8 1127.2 1072.5 1008.2 934.4 835.9
742.8 753.8 524 421.3 306.4 110.8 0
